HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Receptacles, RTP, Industrial Grade, 3-Pole 4-Wire Grounding, 30A 125/250V, 14-30R, Black, Single Pack.
Image of HBL9430A Straight Blade Devices, Receptacles, RTP, Industrial Grade, 3-Pole 4-Wire Grounding, 30A 125/250V, 14-30R, Black, Single Pack.
Image of HBL9430A Straight Blade Devices, Receptacles, RTP, Industrial Grade, 3-Pole 4-Wire Grounding, 30A 125/250V, 14-30R, Black, Single Pack.
play
Insulgrip Twist-Lock and Straight Blade Devices
Buy America(n) Qualified

Straight Blade Devices, Receptacles, RTP, Industrial Grade, 3-Pole 4-Wire Grounding, 30A 125/250V, 14-30R, Black, Single Pack.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL9430A

Designed for plug-in EV charging applications, Hubbell’s 14-50R receptacle is a premium and dependable solution to exceed the requirements of electric vehicle owners. This receptacle ensures a safe and efficient charging experience, providing peace of mind to EV users.

  • Tailored for EV Charging: This receptacle is purpose-built to cater to the specific needs of EV charging. It incorporates features and specifications that are optimized for the safe and efficient charging of electric vehicles.
  • Industrial-Grade Construction: This EV receptacle boasts a robust and durable construction. It is engineered using high quality materials that can withstand demanding environments, ensuring long-lasting performance and reliability.
  • Secure Connection: Terminal box shields against loose wires and external damage with a durable enclosure. Features a clamping mechanism for tight, efficient wire termination, reducing power loss or overheating risks.
  • Contact Force & Durability: Thick wall terminal box offers 50% greater contact force for secure connections, minimizing power interruptions. Designed for heavy use, it withstands frequent insertions and removals, ensuring lasting performance.
  • Fast & Efficient Charging: Features a 3-pole, 4-wire grounding for secure EV charging, minimizing electrical faults. With a 50A, 125/250V rating, it ensures high-power, faster charging times, promoting safety and efficiency.
  • Effortless Installation: This EV Charging Receptacle is designed for easy setup, featuring a straightforward wiring mechanism suitable for both professional electricians and DIY enthusiasts, ensuring a hassle-free installation process.

Standard

General

Application

Catalog Number

HBL9430A

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Horsepower - Maximum

2

Item Type

Single

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Product Family

Extra Heavy Duty

Specifications

  • Box Terminals - Copper
  • Contacts - Brass
  • Ground Shunt - Brass
  • Housing - Reinforced Thermoplastic Polyester
  • Mounting Plate - .062 in. (1.5) Pre-Plated steel

Style

Grounding

Type

Receptacle

UPC

783585015293

Dimensions

Dimensions

3.28 in x 2.75 in x 2.44 in

Display Size

Standard Sized Product

Height

2.44 in

Length

3.28 in

Weight

0.65 lb

Width

2.75 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

  • 125/250 V
  • 125 V V

Voltage Rating Description

125/250 V

Wattage

7500 W

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#12 AWG to #4 AWG

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

  • Certified to CSA
  • NEMA® WD-6 Compliant
  • UL Listed File E2186
  • WR Rating

Nema Rating

14-30R

Operational

Horsepower - Maximum

2

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

5

Pallet Quantity

1800