HUBBELL WIRING DEVICE-KELLEMS
Image of 515LP PLUG, 15A 125V, 5-15P, ILLUMINATED

PLUG, 15A 125V, 5-15P, ILLUMINATED

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 515LP

PLUG, 15A 125V, 5-15P, ILLUMINATED

  • Durable Polycarbonate and Nylon
  • 360 Degree LED Visibility Around Body
  • Accepts Both Round and Flat Cable
  • Elastomeric dust seal prevents dust, moisture, and contaminants from entering the wiring chamber

General

Catalog Number

515LP

Color

Clear

EU RoHS Indicator

Contact Manufacturer

Series

Illuminated

Style

Illuminated

Type

Plug

UPC

783585531267

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

5-15P

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10

Pallet Quantity

5400