HUBBELL WIRING DEVICE-KELLEMS
Image of HBL15W47 Straight Blade Devices, Female Connector Body, Elasto-Grip Water Tight, Industrial/Commercial Grade, Straight, 125V, 15A 5-15R

Straight Blade Devices, Female Connector Body, Elasto-Grip Water Tight, Industrial/Commercial Grade, Straight, 125V, 15A 5-15R

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL15W47

Straight Blade Devices, Female Connector Body, Elasto-Grip Water Tight, Industrial/Commercial Grade, Straight, 2- Pole 3-Wire Grounding, 125V, 15A 5-15R, Yellow, Single Pack.

  • Thermoplastic elastomer housing
  • Integral weatherproofing shroud seals connection between plug and connector
  • Nylon compression nut keeps water and dust from getting into the body around the cord

Watertight

General

Application

Industrial/Commercial

Catalog Number

HBL15W47

Color

Cord Range

0.250"-0.655" (6.4-16.6)

Environmental Conditions

Watertight

EU RoHS Indicator

No

Horsepower - Maximum

0.5

Insulation

Insulated Body

Item Type

Elastogrip

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical: Current Interrupting: Certified for current interrupting at full rated current
  • Dielectric Voltage: Withstands 2,000V minimum
  • Mechanical: Product Identification:Terminal Accommodation: #18-#12 AWG. Stranded copper wire only. Terminal Identification: Terminals identified in accordance with UL 498 and CSA
  • Environmental: Flammability UL 94 HB or better
  • IP Suitability: IP55
  • Operating Temperatures: Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Series

Elastogrip

Specifications

  • Assembly Screws - Plated steel
  • Contact Holder - Nylon
  • Contacts - .040" (1.0) Brass
  • Housing - Thermoplastic Elastomer
  • Terminal Clamp - Nickel plated steel
  • Terminal Retainer - Clear Polycarbonate
  • Terminal Screws - #8-32 Brass , multiple drive

Style

Standard

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Connector Body

UPC

783585013022

Dimensions

Dimensions

4.03 in x 1.76 in x 4.03 in

Display Size

Standard

Height

4.03 in

Length

4.03 in

Weight

0.35 lb

Width

1.76 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 V

Conductor Related

Conductor Range

#18 AWG to #12 AWG

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

No

Industry Standard(s)

  • CSA Certified to C22.2 No. 42 File 280C
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

0.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical: Current Interrupting: Certified for current interrupting at full rated current
  • Dielectric Voltage: Withstands 2,000V minimum
  • Mechanical: Product Identification:Terminal Accommodation: #18-#12 AWG. Stranded copper wire only. Terminal Identification: Terminals identified in accordance with UL 498 and CSA
  • Environmental: Flammability UL 94 HB or better
  • IP Suitability: IP55
  • Operating Temperatures: Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10

Pallet Quantity

1200