




Brand: Hubbell Wiring Device-Kellems
Catalog ID: SNAP8200GYLTR
SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect® device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.
Catalog Number
SNAP8200GYLTR
Color
Gray
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum
0.5
Indicator(s) Type
Green Led
Item Type
Smooth Face
Material
Polycarbonate
Product Family
inLight
UPC
783585250359
Weight
0.2 lb
Number Of Poles
2
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum
0.5
Indicator(s) Type
Green Led
Carton Quantity
10