HUBBELL WIRING DEVICE-KELLEMS
Disconnect Switches, 30A 600V AC, Unfused, With Jog and Aux Contact, In NEMA 4X Enclosure
Image of HBLDS3ACJ Disconnect Switches, 30A 600V AC, Unfused, With Jog and Aux Contact, In NEMA 4X Enclosure
Discontinued

Disconnect Switches, 30A 600V AC, Unfused, With Jog and Aux Contact, In NEMA 4X Enclosure

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS3ACJ

Disconnect Switches, 30A 600V AC,Unfused, With Jog and Aux Contact, In NEMA 4X Enclosure

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • 30A 600V AC
  • Unfused
  • With Jog and Aux Contact
  • In NEMA 4X Enclosure

General

Application

Jog Switch / Aux Contact / Labelless

Catalog Number

HBLDS3ACJ

Enclosure Type

Type 4X, IP69k

EU RoHS Indicator

Contact Manufacturer

Series

Non-Fused

Style

Heavy Duty

Type

Disconnect Switches

UPC

783585457765

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM