HUBBELL WIRING DEVICE-KELLEMS
Image of HBLDS6SSRJ SLOPED DISC, 60A UNFUSED, 4X, SS W/ JOG

SLOPED DISC, 60A UNFUSED, 4X, SS W/ JOG

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS6SSRJ

SLOPED DISC, 60A UNFUSED, 4X, SS W/ JOG

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Six highly visible integral phase identification LEDs for use on 3 Phase Y system
  • Secondary confirmation of isolation of power
  • Certified by NSF
  • Highly visible red handle meets OSHA LO/TO capabilities
  • 15 degree sloped top support hygenic design

General

Application

Jog Switch / Labelless (60A)

Catalog Number

HBLDS6SSRJ

Enclosure Type

Stainless Steel

EU RoHS Indicator

Contact Manufacturer

Series

Non-Fused

Style

Jog

Type

Disconnect Switches

UPC

783585640334

Electrical Ratings

Current / Amperage Rating

60 A

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer