HUBBELL WIRING DEVICE-KELLEMS
Industrial Grade, Pendant Controls, Push Button Station Accessories, Standard Terminal Board, Pilot Duty, 250V AC Max, Terminal Screws
Image of TB2 Industrial Grade, Pendant Controls, Push Button Station Accessories, Standard Terminal Board, Pilot Duty, 250V AC Max, Terminal Screws

Industrial Grade, Pendant Controls, Push Button Station Accessories, Standard Terminal Board, Pilot Duty, 250V AC Max, Terminal Screws

Brand: Hubbell Wiring Device-Kellems

Catalog ID: TB2

Push Button Station Standard Terminal Board, Pilot Duty, 250V AC Max, Terminal Screws

  • Terminal board
  • Required for each insert switch PG2, PG6 and MS2.

Standard Product

General

Actuator

Push Buttons

Catalog Number

TB2

Color

EU RoHS Indicator

No

Indicator(s) Type

None

Material - Mounting Hardware

Cable Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Type

Conversion Inserts

UPC

783585110509

Dimensions

Weight

0.3 lb

Electrical Ratings

Connectivity

Terminal Screws

Contact Rating

Pilot Duty Only

Phase

Single Phase

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Actuator

Push Buttons

Indicator(s) Type

None

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

10