HUBBELL WIRING DEVICE-KELLEMS
Temporary Power Products, Spider II Portable Power, Replacement Parts, Supervisory Kit, 60A
Image of SSK60 Temporary Power Products, Spider II Portable Power, Replacement Parts, Supervisory Kit, 60A

Temporary Power Products, Spider II Portable Power, Replacement Parts, Supervisory Kit, 60A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SSK60

Temporary Power Products, Spider II Portable Power, Replacement Parts, Supervisory Kit, 60A

  • Spider II Portable Power
  • Replacement Parts
  • Supervisory Kit
  • 60A

Supervisory Circuit

General

Application

Temporary Power Distribution

Catalog Number

SSK60

Color

Yellow

Environmental Conditions

Indoor/Outdoor

EU RoHS Indicator

No

Material

Thermoplastic

OEM Brand Name

Hubbell Wiring Device-Kellems

Style

Spider Supervisory Kit

Type

Replacement Part

UPC

783585369525

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

60 A

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Single Phase

Wattage

15000

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Certifications And Compliance

Environmental Conditions

Indoor/Outdoor

EU RoHS Indicator

No

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10