HUBBELL WIRING DEVICE-KELLEMS
Image of HBLLEDHB60 Temporary Lighting Products, High Bay LED Light, 60W
Discontinued

Temporary Lighting Products, High Bay LED Light, 60W

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLLEDHB60

Temporary Lighting Products, High Bay LED Light, 60W

  • Easy, portable LED light fixture
  • 360 degree beam angle
  • Wire cage and Polycarbonate design for durability

General

Catalog Number

HBLLEDHB60

EU RoHS Indicator

Contact Manufacturer

Series

High Bay Light

Type

High Bay LED Light With Wire Guard

UPC

783585569031

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

4