HUBBELL WIRING DEVICE-KELLEMS
Image of HBLML2525 Temporary Lighting Products, 48.5" Fluorescent Light, 25W, 2125 Lumen Output, 25' Cord
Discontinued

Temporary Lighting Products, 48.5" Fluorescent Light, 25W, 2125 Lumen Output, 25' Cord

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLML2525

Temporary Lighting Products, 48.5" Fluorescent Light, 25W, 2125 Lumen Output, 25' Cord

  • Inline power on/off switch for user convenience
  • Tough shield outer tube virtually unbreakable
  • Thick hexagonal shaped end caps provide impact protection and prevent rolling

General

Catalog Number

HBLML2525

EU RoHS Indicator

Contact Manufacturer

Performance

  • Electrical - Lamp Life - 20,000 hours
  • Electrical - Light Color - 4100 K
  • Electrical - Lumen Output - 2125
  • Electrical - Rating - 15A 125V
  • Electrical - Wattage - 25
  • Mechanical - Cord Length - 25 ft.
  • Mechanical - Cord Type - 16/3 SJEOW

Series

Portable work Light

Specifications

  • Length - 48.5
  • Light Type - Fluorescent
  • Plug Type - NEMA 5-15P
  • Width - 2.625

Type

Fluorescent Maintenance Worklights

UPC

783585467375

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA
  • ETL
  • UL

Operational

Performance

  • Electrical - Lamp Life - 20,000 hours
  • Electrical - Light Color - 4100 K
  • Electrical - Lumen Output - 2125
  • Electrical - Rating - 15A 125V
  • Electrical - Wattage - 25
  • Mechanical - Cord Length - 25 ft.
  • Mechanical - Cord Type - 16/3 SJEOW