
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL26W81BK
Catalog Number
HBL26W81BK
Color
Black
EU RoHS Indicator
Contact Manufacturer
Item Type
20A Watertight Twist-Lock® Plug
Performance
Type
Plugs
UPC
783585131672
Dimensions
2.51 in x 2.51 in x 3.96 in
Height
3.96 in
Length
2.51 in
Width
2.51 in
Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating
3-Phase Y 120/208 VAC
Voltage Rating Description
3-Phase Y 120/208 VAC
Number Of Poles
4-Pole
Number Of Wires
5-Wire
Wire Size
Min. Cord: 16/3 SJ, 18/3 S, 18/4 SJ, 18/4 S, 18/5 S;Max. Cord: 10/3 S, 10/4 S, 10/5 S
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Meets NEMA WD-1, WD-6 And ANSI Standards
Nema Rating
L21-20P
Performance
Carton Quantity
10