



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL15W33A
Water-Tight
Catalog Number
HBL15W33A
Color
Yellow
EU RoHS Indicator
Operating Temperature
-40°C (without impact) to +60°C continuous
Performance
Product Family
Watertight Devices
Temperature Rating
-40°C (without impact) to +60°C continuous
Type
Connector Body
UPC
783585131269
Weight
0.2 lb
Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating
125 V
Voltage Rating Description
125 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
EU RoHS Indicator
Industry Standard(s)
Nema Rating
5-20R
Standards - RoHS Compliance Status
CM
Operating Temperature
-40°C (without impact) to +60°C continuous
Performance
Temperature Rating
-40°C (without impact) to +60°C continuous
Carton Quantity
25
Pallet Quantity
1375