
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL15W33AWC
Catalog Number
HBL15W33AWC
Color
Clear
EU RoHS Indicator
Contact Manufacturer
Performance
Series
Watertight
Specifications
Type
Connector
UPC
783585580630
Current / Amperage Rating
20 A
Current Rating
20 A
Voltage Rating
125 VAC
Voltage Rating Description
250 V
Number Of Poles
2 Pole
Number Of Wires
3 Wire
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Meets NEMA WD-1, WD-6 And ANSI Standards
Performance
Carton Quantity
25
Pallet Quantity
1375