HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Female ConnectorBody Interior, Elasto-Grip Water Tight, Industrial/Commercial Grade, Straight, 125V, 15A 5-15R, OS
Image of HBL15W47IN Straight Blade Devices, Female ConnectorBody Interior, Elasto-Grip Water Tight, Industrial/Commercial Grade, Straight, 125V, 15A 5-15R, OS

Straight Blade Devices, Female ConnectorBody Interior, Elasto-Grip Water Tight, Industrial/Commercial Grade, Straight, 125V, 15A 5-15R, OS

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL15W47IN

Straight Blade Devices, Female ConnectorBody Interior, Elasto-Grip Water Tight, Industrial/Commercial Grade,Straight, 2-Pole 3-Wire Grounding, 125V, 15A 5-15R, Yellow, Single Pack,OS

  • Heat-resistant white Nylon
  • Nickel-plated brass contacts

General

Catalog Number

HBL15W47IN

EU RoHS Indicator

Contact Manufacturer

Series

Watertight Devices

Type

Interiors

UPC

783585456232

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

5-15R

Logistics

Carton Quantity

30