HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Female ConnectorBody, Elasto-Grip Water Tight, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 20A 250V, 6-20R
Image of HBL15W48 Straight Blade Devices, Female ConnectorBody, Elasto-Grip Water Tight, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 20A 250V, 6-20R

Straight Blade Devices, Female ConnectorBody, Elasto-Grip Water Tight, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 20A 250V, 6-20R

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL15W48

Straight Blade Female ConnectorBody, Elasto-Grip Watertight, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 20A 250V, 6-20R

  • Smooth body design minimizes collection points simplifying thewash down process
  • Strain relief nut always seals on the body, minimizing debris collection
  • Stainless steel hardware and corrosion-resistant connection points

General

Catalog Number

HBL15W48

Color

Yellow

EU RoHS Indicator

Contact Manufacturer

Series

Watertight Devices

Type

Connector Body

UPC

783585131290

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

6-20R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Pallet Quantity

1000