
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2711SW
Standard Product
Application
Catalog Number
HBL2711SW
Color
Cord Range
0.350"-1.150" (9-29)
Environmental Conditions
Watertight
EU RoHS Indicator
Contact Manufacturer
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
Plugs
UPC
783585231761
Dimensions
2.94 in x 2.94 in x 4.40 in
Height
4.4 in
Length
2.94 in
Weight
0.7 lb
Width
2.94 in
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125/250 V
Cable Range
0.350 - 1.150 in
Number Of Wires
4-Wire
Wire Size
#16 AWG to #8 AWG
Environmental Conditions
Watertight
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL Listed, CSA Certified To Type 4, 4X And Type 12
Nema Rating
L14-30P
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Cord Type
All Listed Portables
Number Of Poles
3-Pole
Carton Quantity
10
Pallet Quantity
2880