

Brand: Hubbell Wiring Device-Kellems
Catalog ID: FRG625
Standard Product
Catalog Number
FRG625
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
iSTATION RCA and F-Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Plug
Temperature Rating
Per TIA
Type
F-Connector
UPC
662620287737
Display Size
Standard Sized Product
Weight
0.5 lb
Connectivity
Compression
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Temperature Rating
Per TIA
Carton Quantity
15
Pallet Quantity
4305