
Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFBFHP20GY
UL 508 1.5HP GFCI Receptacles - Hubbell AUTOGUARD® GFR products continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. Also, visual indicators are clearly provided on the device face representing “power status”, “trip condition”, “ground fault condition” and end of life status”.
Catalog Number
GFBFHP20GY
Color
Gray
EU RoHS Indicator
Series
Heavy Duty
Style
Blank Face, 1.5HP
Type
Standard
UPC
883778450037
Current / Amperage Rating
20 A
Voltage Rating Description
125 V
EU RoHS Indicator
Carton Quantity
10
Pallet Quantity
2240