

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2937
Standard Product
Application
Medium B-Pin, T8 and T12
Catalog Number
HBL2937
Color
White
Item Type
Fluorescent Lampholders
Lamp Size
Bi-Pin T8 or T12
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585809069
Lamp Size
Bi-Pin T8 or T12
Weight
0.05 lb
Amperage Rating
1.1 A
Connectivity
Screw Terminals
Current / Amperage Rating
1.1 A
Current Rating
1.1 A
Frequency Rating
60 Hz
Voltage Rating
600V AC kV
Standards - RoHS Compliance Status
CM
Carton Quantity
10
Pallet Quantity
26600