HUBBELL WIRING DEVICE-KELLEMS
Twist-Lock, Tester, 30A 250V, 2-Pole 3-Wire Grounding, L6-30P
Image of HBLT2621 Twist-Lock, Tester, 30A 250V, 2-Pole 3-Wire Grounding, L6-30P
*Representative image
Image of HBLT2621 Twist-Lock, Tester, 30A 250V, 2-Pole 3-Wire Grounding, L6-30P
Image of HBLT2621 Twist-Lock, Tester, 30A 250V, 2-Pole 3-Wire Grounding, L6-30P
Image of HBLT2621 Twist-Lock, Tester, 30A 250V, 2-Pole 3-Wire Grounding, L6-30P
+4
Image of HBLT2621 Twist-Lock, Tester, 30A 250V, 2-Pole 3-Wire Grounding, L6-30P

Twist-Lock, Tester, 30A 250V, 2-Pole 3-Wire Grounding, L6-30P

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLT2621

Twist-Lock, Tester, 30A 250V, 2-Pole 3-Wire Grounding, L6-30P

The Hubbell Twist-Lock® Tester is an exclusive patented design that easily tests the circuit condition without the need for traditional measurement techniques. Whether it is a contractor, electrician, or entertainment stage crew, knowing that power is present at any receptacle or connector is critical. By plugging the tester into an outlet, an LED output will immediately provide the state of the circuit. An easy to read card is provided with the tester, to help determine if the connections are made properly and in the correct position. This unique NEMA configuration ensures that the proper connection was made through an easy to read output display. It also easily attaches to a tool belt so it is available when needed.

  • Quickly diagnose mis-wiring situation or application
  • Great for dark, difficult to reach spaces
  • No measurement readings to interpret
  • UL 1436 listed

General

Catalog Number

HBLT2621

Style

For 20A and 30A Devices

Type

Circuit Tester

UPC

783585468600

Dimensions

Weight

0.35 lb

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Voltage Rating

250 V

Voltage Rating Description

250 V

Certifications And Compliance

Nema Rating

L6-30P

Logistics

Carton Quantity

10