HUBBELL WIRING DEVICE-KELLEMS
Cable Assembly, HDMI, #24AWG, Patch, Black, 3' Length
Image of HDPC03BK Cable Assembly, HDMI, #24AWG, Patch, Black, 3' Length
Image of HDPC03BK Cable Assembly, HDMI, #24AWG, Patch, Black, 3' Length
Image of HDPC03BK Cable Assembly, HDMI, #24AWG, Patch, Black, 3' Length
Discontinued

Cable Assembly, HDMI, #24AWG, Patch, Black, 3' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HDPC03BK

Cable Assembly, HDMI, #24AWG, Patch, Black, 3' Length

  • High definition video
  • High quality gold connection
  • Ideal for audio networking and integration of computer

Coupler Assembly

General

Braid

Braided Copper

Catalog Number

HDPC03BK

Debris Shield Type

Aluinmum Foil

EU RoHS Indicator

Item Type

HDMI Cables

Material - Insulation

30% Glass Filled LCP

Material - Jacket

CM

Specifications

  • AV Connector Type - HDMI Patch Cords, 24AWG
  • Order Quantity - 1-Pack
  • Product Type - AV Connectors
  • Unit Package - Single

Type

HDMI

UPC

662620212630

Dimensions

Outside Diameter

0.375 in

Weight

0.25 lb

Electrical Ratings

Amperage Rating

0.5 A

Current / Amperage Rating

0.5 A

Current Rating

0.5 A

Resistance

30 mili ohms Max

Voltage Rating

40 kV

Conductor Related

Braid

Braided Copper

Conductor Size

#39 AWG

Conductor Type

Copper

Number of Conductors

15

Strands

1

Certifications And Compliance

EU RoHS Indicator

Configuration

Debris Shield Type

Aluinmum Foil

Logistics

Carton Quantity

100