HUBBELL WIRING DEVICE-KELLEMS
Image of HWAPLW Plate, Bezel for WM, 5507, White
Image of HWAPLW Plate, Bezel for WM, 5507, White
Image of HWAPLW Plate, Bezel for WM, 5507, White

Plate, Bezel for WM, 5507, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HWAPLW

Plate, Bezel for WM, 5507, White

  • Bezel for WM
  • 5507
  • White

IStation Frame for Raceway 5507

General

Application

iStation Opening for Audio Video 5570

Catalog Number

HWAPLW

Construction

Molded ABS

Cutout

5507 1-Gang Opening

Item Type

WM5507 Frame

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Screw

Orientation

Vertical

Type

Hubbell Bezel

UPC

662620847382

Dimensions

Weight

0.05 lb

Configuration

Orientation

Vertical

Logistics

Carton Quantity

25