HUBBELL WIRING DEVICE-KELLEMS
Plate, Module, WM, 2-Port, Black, 10 Pack
Image of HWM2KBK10 Plate, Module, WM, 2-Port, Black, 10 Pack
Image of HWM2KBK10 Plate, Module, WM, 2-Port, Black, 10 Pack

Plate, Module, WM, 2-Port, Black, 10 Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HWM2KBK10

Plate, Module, WM, 2-Port, Black, 10 Pack

  • WM
  • 2-Port
  • Black

Hubbell Module for Raceway 5507

General

Application

iStation Keystone Module for Audio Video 5570

Catalog Number

HWM2KBK10

Construction

Molded ABS

Cutout

5507 1-Gang Opening, 1-Unit

Item Type

WM5507 Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Type

Third Party Bezel

UPC

662620217208

Dimensions

Weight

0.1 lb

Configuration

Orientation

Horizontal

Logistics

Carton Quantity

10