HUBBELL WIRING DEVICE-KELLEMS
Audio/Video Unloaded Module, Keystone, 1-Port, Flat, 1 Unit, White
Image of IM1K1W Audio/Video Unloaded Module, Keystone, 1-Port, Flat, 1 Unit, White
Image of IM1K1W Audio/Video Unloaded Module, Keystone, 1-Port, Flat, 1 Unit, White

Audio/Video Unloaded Module, Keystone, 1-Port, Flat, 1 Unit, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IM1K1W

Audio/Video Unloaded Module, Keystone, 1-Port, Flat, 1 Unit, White

  • Keystone
  • 1-Port
  • Flat
  • 1 Unit

1-Port Keystone Module

General

Application

Data/Fiber/Audio/Video

Catalog Number

IM1K1W

Construction

Molded ABS

Cutout

iStation

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Specifications

  •  AV Module Type - Keystone, 1-port, Flat
  • AV Module - Unloaded

Style

Flat

Type

Keystone Snap-Fit

UPC

662620827025

Dimensions

Display Size

1-Unit

Weight

0.05 lb

Configuration

Orientation

Horizontal

Logistics

Carton Quantity

50