HUBBELL WIRING DEVICE-KELLEMS
ISTATION MODULE, MODULE 2PORT, Electric Ivory
Image of IM2K1EI ISTATION MODULE, MODULE 2PORT, Electric Ivory
Image of IM2K1EI ISTATION MODULE, MODULE 2PORT, Electric Ivory

ISTATION MODULE, MODULE 2PORT, Electric Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IM2K1EI

Audio/Video Unloaded Module, Keystone, 2-Port, Flat, 1 Unit, Electric Ivory

  • Keystone
  • 2-Port
  • Flat
  • 1 Unit

2-Port Keystone Module

General

Application

Data/Fiber/Audio/Video

Catalog Number

IM2K1EI

Construction

Molded ABS

Cutout

iStation

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Specifications

  •  AV Module Type - Keystone, 2-port, Flat
  • AV Module - Unloaded

Style

Flat

Type

Keystone Snap-Fit

UPC

662620826950

Dimensions

Display Size

1-Unit

Weight

0.05 lb

Configuration

Orientation

Horizontal

Logistics

Carton Quantity

50