

Brand: Hubbell Wiring Device-Kellems
Catalog ID: IMB05W
Blank Module .5 - 5-Pack
Application
Filler Module
Catalog Number
IMB05W
Construction
Molded ABS
Cutout
iStation
Item Type
iSTATION Module
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware
Snap
Orientation
Horizontal
Specifications
Style
.05 Unit
Type
Blank
UPC
662620826783
Display Size
.5-Unit
Weight
0.05 lb
Standards - RoHS Compliance Status
CM
Orientation
Horizontal
Carton Quantity
25
Pallet Quantity
1