

Brand: Hubbell Wiring Device-Kellems
Catalog ID: IMBDSA15BK
Standard Product
Application
15/9 Pin/HDMI Angled Unloaded
Catalog Number
IMBDSA15BK
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
iSTATION Front-Loading Modules
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Angled
Temperature Rating
Per TIA
Type
HDMI
UPC
662620291475
Display Size
Standard Sized Product
Weight
0.05 lb
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Temperature Rating
Per TIA
Carton Quantity
20