

Brand: Hubbell Wiring Device-Kellems
Catalog ID: SF14SJW
Standard Product
Application
Snap-Fit 1/4" Stereo Jack
Catalog Number
SF14SJW
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
iSTATION AV Keystone Connections
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
1/4"
Temperature Rating
Per TIA
Type
Stereo Jack
UPC
662620287690
Display Size
Standard Sized Product
Weight
0.05 lb
Connectivity
Solder
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Temperature Rating
Per TIA
Carton Quantity
25