HUBBELL WIRING DEVICE-KELLEMS
Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, White
Image of SF35FFW Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, White
Image of SF35FFW Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, White

Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SF35FFW

Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, White

  • Snap-Fit
  • Keystone
  • 3.5 MM Stereo Jack
  • Female to Female
  • White

Standard Product

General

Application

Snap-Fit 3.5mm Audio Jack

Catalog Number

SF35FFW

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

3.5mm Pass-Thru, F/F

Temperature Rating

Per TIA

Type

Stereo Jack

UPC

662620284422

Dimensions

Display Size

Standard Sized Product

Weight

0.05 lb

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25

Pallet Quantity

1