HUBBELL WIRING DEVICE-KELLEMS
Snap-Fit, Keystone, 3.5 MM Stereo Jack, Screw Terminal, Electric Ivory
Image of SF35STEI Snap-Fit, Keystone, 3.5 MM Stereo Jack, Screw Terminal, Electric Ivory
Image of SF35STEI Snap-Fit, Keystone, 3.5 MM Stereo Jack, Screw Terminal, Electric Ivory
Discontinued

Snap-Fit, Keystone, 3.5 MM Stereo Jack, Screw Terminal, Electric Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SF35STEI

Snap-Fit, Keystone, 3.5 MM Stereo Jack, Screw Terminal, Electric Ivory

  • Snap-Fit
  • Keystone
  • 3.5 MM Stereo Jack
  • Screw Terminal
  • Electric Ivory

Standard Product

General

Application

Snap-Fit 3.5mm Audio Jack

Catalog Number

SF35STEI

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

3.5mm to Screw Terminal

Temperature Rating

Per TIA

Type

Stereo Jack

UPC

662620287898

Dimensions

Display Size

Standard Sized Product

Weight

0.05 lb

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25