

Brand: Hubbell Wiring Device-Kellems
Catalog ID: SFC5EW
Standard Product
Application
Snap-Fit Category 5e Coupler
Catalog Number
SFC5EW
Color
White
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Performance
Cat 5E
Product Family
Cat 5E
Temperature Rating
Per TIA
Type
Data
UPC
662620288574
Display Size
Standard Sized Product
Weight
0.05 lb
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Standards - RoHS Compliance Status
CM
Performance
Cat 5E
Temperature Rating
Per TIA
Carton Quantity
25
Pallet Quantity
10400