

Brand: Hubbell Wiring Device-Kellems
Catalog ID: SFUSBAAB
Standard Product
Application
Snap-Fit USB Jack
Catalog Number
SFUSBAAB
Color
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
USB
Temperature Rating
Per TIA
Type
Data
UPC
662620287645
Display Size
Standard Sized Product
Weight
0.05 lb
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Temperature Rating
Per TIA
Carton Quantity
25