
Brand: Hubbell Wiring Device-Kellems
Catalog ID: SPPBK10
Standard Product
Application
Bulk Speaker Banana Plug Black
Catalog Number
SPPBK10
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Banana Plug
Temperature Rating
Per TIA
Type
Speaker
UPC
662620843568
Connectivity
Screw Terminals
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
25