HUBBELL WIRING DEVICE-KELLEMS
Patch Cord, AV, 8-Pin, Non-Plenum, Black, 50'
Image of VGA650BK Patch Cord, AV, 8-Pin, Non-Plenum, Black, 50'
Image of VGA650BK Patch Cord, AV, 8-Pin, Non-Plenum, Black, 50'
Discontinued

Patch Cord, AV, 8-Pin, Non-Plenum, Black, 50'

Brand: Hubbell Premise Wiring

Catalog ID: VGA650BK

Patch Cord, AV, 8-Pin, Non-Plenum, Black, 50'

Non-Plenum 8 Pin to 8 Pin

General

Application

Horizontal Cable W/Male Ends

Boot Type

None

Catalog Number

VGA650BK

EU RoHS Indicator

Item Type

X-END AV Plug-n-Play System

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

VGA

Temperature Rating

Per TIA

Type

VGA, Plug-n-Play

UPC

662620286792

Dimensions

Outside Diameter

0.375

Electrical Ratings

Voltage Rating

600V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#28 AWG

Certifications And Compliance

EU RoHS Indicator

Operational

Temperature Rating

Per TIA

Configuration

Boot Type

None

Logistics

Carton Quantity

10