HUBBELL WIRING DEVICE-KELLEMS
Image of DT2000W Switches and Lighting Control, Timer, Digital Wall Switch, 120/277V AC, White
Image of DT2000W Switches and Lighting Control, Timer, Digital Wall Switch, 120/277V AC, White
Image of DT2000W Switches and Lighting Control, Timer, Digital Wall Switch, 120/277V AC, White
Image of DT2000W Switches and Lighting Control, Timer, Digital Wall Switch, 120/277V AC, White
+2
Image of DT2000W Switches and Lighting Control, Timer, Digital Wall Switch, 120/277V AC, White

Switches and Lighting Control, Timer, Digital Wall Switch, 120/277V AC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DT2000W

Switches and Lighting Control, Timer, Digital Wall Switch, 120/277V AC, White

  • Enabled preset intervals, ON / OFF momentary pushbutton switch feature
  • Configurable audible alert before turning OFF
  • Adjustable to up to 4 hours
  • 3-Way capable
  • Designed for use on 120 or 277V AC circuits

Product details

General

Catalog Number

DT2000W

Color

White

Control

ON/OFF Momentary Push Button Switch

EU RoHS Indicator

No

Humidity

20% to 90% non-condensing relative humidity

Indicator

Illuminates once time is selected

Indicator(s) Type

LED

Item Type

Digital Wall Switch Timer

Material

Polycarbonate

Operating Temperature

32°F to 104°F (0°C to 40°C) with rate of change not exceeding 20°F(11°C) per hour

Performance

  • Controls - 5 button selection - Preset time selection
  • Controls - LED Indicators - Illuminates once time is selected
  • Controls - OFF Switch - 6 seconds to 20 minutes (default set to 10 minutes)
  • Electrical - Load Capacity - 120VAC 600W Incandescent, 5A Ballast, 5A CFL/LED 277V, Horsepower rating 1/6
  • Environmental - Operating Temperature - 32°F to 104°F (0°C to 40°C) with rate of change not exceeding 20°F(11°C) per hour
  • Environmental - Storage - -40°F to 150°F (-40°C to 65°C), 20% to 90% non condensing relative humidity

Series

Programable

Specifications

  • Housing - Polycarbonate
  • Mounting Bracket - Aluminum
  • Mounting Strap - Steel
  • Wire Leads - 6" 14AWG copper wire

Storage Temperature Range

-40°F to 150°F (-40°C to 65°C)

Timing Range

4 Hours

Type

24 Hour

UPC

783585413020

Dimensions

Dimensions

4.14 in x 1.78 in x 1.34 in

Height

1.34 in

Length

4.14 in

Width

1.78 in

Electrical Ratings

Connectivity

Wire Leads

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Wattage

960/1200 W

Conductor Related

Wire Length

6 in

Wire Size

#14 AWG

Certifications And Compliance

Industry Standard(s)

  • cULus Listed To UL773A
  • Meets ASHRAE 90.1, and CEC Title 24 Compliant

Logistics

Carton Quantity

12

Pallet Quantity

1920