HUBBELL WIRING DEVICE-KELLEMS
Image of RU100W Under Cabinet Distribution Box, Slim, Metallic, White
Image of RU100W Under Cabinet Distribution Box, Slim, Metallic, White
play
Tradeselect Devices
Image of RU100W Under Cabinet Distribution Box, Slim, Metallic, White
+4
Image of RU100W Under Cabinet Distribution Box, Slim, Metallic, White

Under Cabinet Distribution Box, Slim, Metallic, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RU100W

Under Cabinet Distribution Box, Slim, Metallic, White

  • Mounting hardware included
  • Available with nylon or metal cover
  • Custom configurable, accepts any decorator style device

Standard Product

General

Application

Under Cabinet/Counter Power Distribution

Catalog Number

RU100W

Color

White

Construction

Fabricated

EU RoHS Indicator

Item Type

Slim Box

Material

Steel

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

1) Decorator Opening

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

Material - White Metal

UPC

883778112980

Dimensions

Display Size

1-Gang

Weight

0.9 lb

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Certified
  • UL Listed E31999

Configuration

Number Of Outlets

1) Decorator Opening

Logistics

Carton Quantity

10

Pallet Quantity

1820