HUBBELL WIRING DEVICE-KELLEMS
Image of S1AVHUB15 1-1/2" Threaded Hub

1-1/2" Threaded Hub

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1AVHUB15

In-Floor Delivery Systems, SystemOne, S1SFBAV Floorbox Series, Replacement Accessory, 1-1/2" Threaded Hub

  • 1-1/2" NPT Threaded Replacement Hub
  • For use with S1SFBAV and S1SFBAVCR

1½" Threaded Hub for use with S1SFBAV Only

General

Accessory Type

Hubs

Application

S1SFBAV Application

Application - For Use On

Concrete

Catalog Number

S1AVHUB15

Color

Metallic

Construction

Cast

Cover Shape

Round

EU RoHS Indicator

No

Material

Cast Aluminum

Mounting Method

In KO

Series

Flush - S1 Series

Specifications

  • Accessory Item - SystemOne Floor Box, Replacement 1 1/2" Threaded Hub
  • For Use With - Only with S1SFBAV Box
  • Order Quantity - Carton of 1
  • Product Type - SystemOne Floor Box Accessories

Sub Brand

Flush Concrete Floor Boxes

Type

1½" Hub

UPC

783585371689

Dimensions

Dimensions

2.56 in x 2.56 in x 2.05 in

Height

2.05 in

Length

2.56 in

Width

2.56 in

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

cULus

Operational

Service

Single; Multi

Configuration

Mounting Method

In KO

Logistics

Carton Quantity

10