HUBBELL WIRING DEVICE-KELLEMS
Image of HBL701R 1-Device Cable Protector Plate, 3/4 in. Raised
Image of HBL701R 1-Device Cable Protector Plate, 3/4 in. Raised
Image of HBL701R 1-Device Cable Protector Plate, 3/4 in. Raised

1-Device Cable Protector Plate, 3/4 in. Raised

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL701R

Wall Boxes, 1-Device Cable Protector Plate, 3/4 in. Raised

  • Raised - one gang covers protect StyleLine/ decorator, duplex, and switch devices.
  • Feature patented wire retrieval loop to hold data wire in place.
  • Prevents router bits from entering box, nicking insulation on installed wiring
  • Keeps debris and sheetrock mud from entering box
  • Easy snap-on and snap-off design
  • no installation hardware required

Reusable; Protects box interior

Product details

General

Accessory Type

Covers

Application

Sheetrock

Catalog Number

HBL701R

Color

Natural

Construction Material - Main

Pre Galvanzied Steel

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Accessories

UPC

783585697215

Logistics

Carton Quantity

24

Resources and downloads