HUBBELL WIRING DEVICE-KELLEMS
1" Flush Replacement Threaded Plug for 8" Round Furniture Feed Covers
Image of S1RPLUG100BRZ 1" Flush Replacement Threaded Plug for 8" Round Furniture Feed Covers
Image of S1RPLUG100BRZ 1" Flush Replacement Threaded Plug for 8" Round Furniture Feed Covers

1" Flush Replacement Threaded Plug for 8" Round Furniture Feed Covers

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1RPLUG100BRZ

Fire-Rated Poke-Through SystemOne Recessed 1" Replacement Plug.

1" Flush Replacement Threaded Plug for 8" Round Furniture Feed Covers

1" Replacement Plug for Furniture Feed Covers

Replacement Threaded Plugs

General

Application

For Use Furniture Feed Covers

Catalog Number

S1RPLUG100BRZ

Color

Bronze Plated Finish

Construction

Cast

EU RoHS Indicator

Finish Type

Antique Bronze Plated Cover

Material

Cast Aluminum

Mounting Method

Threaded

Mounting Type

  • Mounts to Furniture Feed Cover
  • Mounts to Furniture Feed Cover

Product Family

Furnitue Feed Covers

Size

1" NPT Thread

Style

Replacement Threaded Plug

Sub Brand

SystemOne Recessed

Type

Accessories

UPC

783585590752

Dimensions

Height

0.32 in

Size

1" NPT Thread

Weight

0.25 lb

Width

1.3 in

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

cULus

Configuration

Mounting Method

Threaded