HUBBELL WIRING DEVICE-KELLEMS
1-Gang Carpet Flange, Round, 5.25" Diameter, Brushed Brass
Image of S3182 1-Gang Carpet Flange, Round, 5.25" Diameter, Brushed Brass

1-Gang Carpet Flange, Round, 5.25" Diameter, Brushed Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S3182

Flush Concrete Floor Box Series, 1-Gang Carpet Flange, Round, 5.25" Diameter, Brushed Brass

  • Flush Round Floorbox Carpet Flange
  • Single Gang
  • Brushed Brass Finish

Standard Product

General

Accessory Type

Carpet Flanges

Application

In-Floor Delivery Systems

Application - For Use On

Carpet

Catalog Number

S3182

Color

Brass

Construction

Machined

EU RoHS Indicator

Yes

Finish Type

Brass

Item Type

Round Carpet Flange

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

  • Flush Round - B25 Series
  • Flush Round - B24 Series

Specifications

  • Cover Finish - Brass
  • Cover Style - Round
  • Offering - 5.25" Diameter

Sub Brand

Flush Concrete Floor Boxes

Type

Round Carpet Flange

UPC

783585123400

Dimensions

Dimensions

5.25 in x 5.25 in x 0.37 in

Display Size

5 1/4" Diameter

Height

0.37 in

Length

5.25 in

Width

5.25 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL/CSA
  • UL514

Standards - RoHS Compliance Status

CM

Operational

Service

Single

Configuration

Mounting Method

Screw Mount

Logistics

Carton Quantity

10

Pallet Quantity

950