HUBBELL WIRING DEVICE-KELLEMS
1-Gang Carpet Flange, Round, 5.25" Diameter, Clear Polycarbonate
Image of S3079 1-Gang Carpet Flange, Round, 5.25" Diameter, Clear Polycarbonate
Image of S3079 1-Gang Carpet Flange, Round, 5.25" Diameter, Clear Polycarbonate

1-Gang Carpet Flange, Round, 5.25" Diameter, Clear Polycarbonate

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S3079

Flush Concrete Floor Box Series, 1-Gang Carpet Flange, Round, 5.25" Diameter, Clear Polycarbonate

  • Flush Round Floorbox Carpet Flange
  • Single Gang
  • Clear Polycarbonate

Standard Product

General

Accessory Type

Carpet Flanges

Application

In-Floor Delivery Systems

Application - For Use On

Carpet

Catalog Number

S3079

Color

Clear

Construction

Machined

EU RoHS Indicator

Item Type

Round Carpet Flange

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Product Family

Flush Round - B25 Series

Specifications

  • Cover Finish - Clear Polycarbonate
  • Cover Style - Round
  • Offering - 5.25" Diameter Carpet Flange Only

Sub Brand

Flush Concrete Floor Boxes

Type

Round Carpet Flange

UPC

783585122601

Dimensions

Display Size

5 1/4" Diameter

Length

5.25 in

Weight

0.5 lb

Width

5.25 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • UL/CSA
  • UL514

Standards - RoHS Compliance Status

CM

Operational

Service

Single

Configuration

Mounting Method

Screw Mount

Logistics

Carton Quantity

15