HUBBELL WIRING DEVICE-KELLEMS
Image of SA5016 1-Gang Cover Flange, Round, Aluminum

1-Gang Cover Flange, Round, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SA5016

Flush Concrete Floor Box Series, 1-Gang Cover Flange, Round, Aluminum

  • Flush Round Floorbox Cover Frame
  • Single Gang
  • Aluminum Finish, Mounting Hardware Included

Standard Product

General

Accessory Type

Adapter Rings

Application

In-Floor Delivery Systems

Application - For Use On

Concrete; Tile

Catalog Number

SA5016

Color

Brushed Aluminum

Construction

Stamped

EU RoHS Indicator

No

Material

Aluminum

Mounting Method

Mounts to Floorbox

Mounting Type

Screw Mount

Series

Flush Round - PFB Series

Specifications

  • Accessory Type - Replacement Cover Flanges
  • Box Type - Round
  • Dimension - 4.19" (106.4) diameter
  • For Use With - Full Size Round Boxes

Sub Brand

Flush Concrete Floor Boxes

Type

Replacement Round Cover Frame

UPC

783585134208

Dimensions

Length

4.19 in

Width

4.19 in

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • UL/CSA
  • UL514

Operational

Service

Single; Multi

Configuration

Mounting Method

Mounts to Floorbox

Logistics

Carton Quantity

15