
Brand: Hubbell Wiring Device-Kellems
Catalog ID: S5016PG
1-Gang pregalvanzied steel round replacement cover flange that ships with Hubbell FB2527, FB2529, FB2536, FB2537 and FB2546 round concrete floorboxes. The flange has a 4.09" diameter, 0.34" high and ships with (2) #8-32 mounting screws.
Pregalvanized Steel
Application
For Use with Metallic and Nonmetallic Round Flush Floorboxes
Catalog Number
S5016PG
Color
Natural
Construction
Fabricated
Material
Pregalvanized Steel
Mounting Method
Screw Mount Device Mounting Plates
Mounting Type
Field Installed
Number of Gang(s)
1-Gang
Series
Floor Boxes
Size
1-Gang
Style
Flanged
Type
In Floor
UPC
783585696171
Height
0.34 in
Height Metric
8.7 mm
Size
1-Gang
Width
4.09 in
Width Metric
103.9 mm
Industry Standard(s)
CSA Certified
Mounting Method
Screw Mount Device Mounting Plates
Number of Gang(s)
1-Gang
Carton Quantity
15