HUBBELL WIRING DEVICE-KELLEMS
1-Gang Cover, Rectangular, Duplex Threaded Plugs, Aluminum
Image of SA3625 1-Gang Cover, Rectangular, Duplex Threaded Plugs, Aluminum

1-Gang Cover, Rectangular, Duplex Threaded Plugs, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SA3625

Flush Concrete Floor Box Series, 1-Gang Cover, Rectangular, Duplex Threaded Plugs, Aluminum

  • Flush Rectangular Floorbox Cover
  • Single Gang
  • Brushed Aluminum Finish, Mounting Hardware Included

Standard Product

General

Application

In-Floor Delivery Systems

Application - For Use On

Carpet; Tile; Concrete; Wood

Catalog Number

SA3625

Color

Aluminum

Construction

Machined

EU RoHS Indicator

Yes

Finish Type

Aluminum

Item Type

Rectangular Cover

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Number Of Outlets

Duplex Screw

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

  • Flush Rectangular - PFB Series
  • Flush Rectangular - B24 Series
  • Flush Rectangular - B24 Series

Size

1-Gang;2-Gang;3-Gang

Specifications

  • Cover Finish - Aluminum
  • Cover Opening - Duplex Screw
  • Cover Style - Rectangular
  • Dimensions - 4.15" x 2.99"

Sub Brand

Flush Concrete Floor Boxes

Type

Rectangular Cover

UPC

783585133201

Dimensions

Dimensions

4.16 in x 2.12 in x 0.12 in

Display Size

1-Gang

Height

0.12 in

Length

4.16 in

Size

1-Gang;2-Gang;3-Gang

Width

2.12 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Mounting Method

Screw Mount

Number Of Outlets

Duplex Screw

Logistics

Carton Quantity

10