Brand: Hubbell Wiring Device-Kellems
Catalog ID: S3913
1-Gang brushed brass round blank cover can be installed onto a metallic or non-metallic 1-Gang flush round Hubbell floorbox. The blank cover has a 3.88" diameter and is 0.12" thick, it ships with a gasket and (3) mounting screws. The blank cover is UL514 Scrubwater compliant and has a maximum static load of 2,000 lbs. with 2x safety factor (the load applied through a 3 in. (76mm) mandrel in center of the cover).
Application
For Use with Metallic and Nonmetallic Round Flush Floorboxes
Catalog Number
S3913
Color
Natural
Construction
Fabricated
Material
Brass
Mounting Method
Screw Mount Device Mounting Plates
Mounting Type
Field Installed
Number of Gang(s)
1-Gang
Series
Floor Boxes
Size
1-Gang
Style
Covers
Type
In Floor
UPC
783585696331
Height
0.12 in
Height Metric
3 mm
Width
3.88 in
WidthMetric
98.4 mm
Industry Standard(s)
cULus Listed to UL514