Brand: Hubbell Wiring Device-Kellems
Catalog ID: S3925
Application
Application - For Use On
Carpet; Tile; Concrete; Wood
Catalog Number
S3925
Color
Brass
Construction
Machined
EU RoHS Indicator
Yes
Finish Type
Brass
Item Type
Round Cover
Material - Mounting Hardware
Screw Mounting
Mounting Method
Screw Mount
Number Of Outlets
Duplex Flap
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Specifications
Sub Brand
Flush Concrete Floor Boxes
Type
Round Cover
UPC
783585124100
Dimensions
3.875 in x 3.87 in x 0.15 in
Display Size
3.88" Dia
Height
0.15 in
Length
3.875 in
Width
3.87 in
Industry Standard(s)
Carton Quantity
10
Pallet Quantity
3120