HUBBELL WIRING DEVICE-KELLEMS
1-Gang Cover/Carpet Flange, Round, Duplex Flaps, Mulit-Service, Brass
Image of SF39253A 1-Gang Cover/Carpet Flange, Round, Duplex Flaps, Mulit-Service, Brass

1-Gang Cover/Carpet Flange, Round, Duplex Flaps, Mulit-Service, Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SF39253A

Flush Concrete Floor Box Series, 1-Gang Cover/Carpet Flange, Round, Duplex Flaps, Mulit-Service, Brass

  • Meets ADA standards for accessible design
  • Provides consistent look and maximum functionality
  • Durable cast aluminum construction

Standard Product

General

Application

In-Floor Delivery Systems

Application - For Use On

Carpet

Catalog Number

SF39253A

Color

Brass

Construction

Machined

EU RoHS Indicator

No

Finish Type

Brass

Item Type

Round Cover

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Number Of Outlets

Duplex and Low Voltage

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Flush Round - PFB Series

Specifications

  • Floor Box Item - Metallic Combo Cover/Flange
  • Floor Box Version - Round
  • Insulator - Separates receptacle from low-voltage wiring
  • Material - Brass

Sub Brand

Flush Concrete Floor Boxes

Type

Round Cover

UPC

783585006567

Dimensions

Dimensions

6.5 in x 6.5 in x 0.56 in

Display Size

6.25" Dia

Height

0.56 in

Length

6.5 in

Width

6.5 in

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • UL/CSA
  • UL514

Operational

Service

Multi

Configuration

Mounting Method

Screw Mount

Number Of Outlets

Duplex and Low Voltage

Logistics

Carton Quantity

10