
Brand: Hubbell Wiring Device-Kellems
Catalog ID: MFBRCFADPT
1-Gang replacement mounting collar for non-metallic carpet flanges; MFBRFxx1, MFBRFxx2, and MFBRFxx3, Series.
Includes Mounting Screws
Application
For Use with Metallic Rectangular Flush Floorboxes
Catalog Number
MFBRCFADPT
Color
Gray
Construction
Fabricated
Material
Thermoplastic
Mounting Method
Screw Mount Device Mounting Plates
Mounting Type
Field Installed
Number of Gang(s)
1-Gang
Series
Floor Boxes
Size
1-Gang
Style
Accessories
Type
In Floor
UPC
783585696164
Dimensions
4.32 in x 3.2 in x 0.3 in
Dimensions Metric
109.7 mm x 81.3 mm x 7.6 mm
Height
0.3 in
Height Metric
7.6 mm
Length
4.32 in
Length Metric
109.7 mm
Size
1-Gang
Width
3.2 in
Width Metric
81.3 mm
Industry Standard(s)
cULus Listed to UL514
Mounting Method
Screw Mount Device Mounting Plates
Number of Gang(s)
1-Gang
Carton Quantity
25