HUBBELL WIRING DEVICE-KELLEMS
Image of PFBRFBL1 1-Gang Non-Metallic Carpet Flange, Black
Image of PFBRFBL1 1-Gang Non-Metallic Carpet Flange, Black
Image of PFBRFBL1 1-Gang Non-Metallic Carpet Flange, Black
Calificado Buy America(n)

1-Gang Non-Metallic Carpet Flange, Black

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: PFBRFBL1

Concrete Floorboxes, Flush, Rectangular PVC Box Series, 1-Gang Non-Metallic Carpet Flange, Black

  • Durable cast aluminum construction available
  • Provides consistent look and maximum functionality
  • Locking studs allow each door to be secured independently

Detalles del producto

General

Application

  • For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

PFBRFBL1

Color

Black

Construction

Molded

EU RoHS Indicator

No

Item Type

Rectangular Carpet Flange

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Flush Rectangular - PFB Series

Size

1-Gang

Specifications

  • Dimensions - 6.00" x 4.88"
  • Number of Gangs - 1-Gang

Sub Brand

Flush Concrete Floor Boxes

Type

Rectangular Carpet Flange

Type of Use

Carpet

UPC

783585848723

Dimensiones

Display Size

1-Gang

Length

6 in

Width

4.88 in

Certificaciones y Cumplimiento

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Industry Standard(s)

  • UL/CSA
  • UL514

Logística

Carton Quantity

4

Pallet Quantity

888

Recursos y descargas