HUBBELL WIRING DEVICE-KELLEMS
1-Gang Non-Metallic Cover, Includes Duplex and Style Line® Decorator Inserts, Brown
Image of PFBR826BRA 1-Gang Non-Metallic Cover, Includes Duplex and Style Line® Decorator Inserts, Brown

1-Gang Non-Metallic Cover, Includes Duplex and Style Line® Decorator Inserts, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PFBR826BRA

Concrete Floorboxes, Flush, Rectangular PVC Box Series, 1-Gang Non-Metallic Cover, Includes Duplex and Style Line® Decorator Inserts, Brown

  • Durable cast aluminum construction available
  • Provides consistent look and maximum functionality
  • Locking studs allow each door to be secured independently

Standard Product

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

PFBR826BRA

Color

Brown

Construction

Molded

EU RoHS Indicator

No

Item Type

Rectangular Cover

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Number Of Outlets

Duplex/Decorator

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Flush Rectangular - PFB Series

Size

1-Gang;2-Gang;3-Gang

Specifications

  • Dimensions - 4.15" x 2.97"
  • Number of Gangs - One Required per Gang

Sub Brand

Flush Concrete Floor Boxes

Type

Rectangular Cover

Type of Use

Carpet

UPC

783585313474

Dimensions

Display Size

4.15" x 2.97"

Length

4.15 in

Size

1-Gang;2-Gang;3-Gang

Width

2.97 in

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Mounting Method

Screw Mount

Number Of Outlets

Duplex/Decorator

Logistics

Carton Quantity

10

Pallet Quantity

1900